MITSUBISHI ELECTRIC Changes for the Better

NV250-SV 3P 225A 2-440V 1.2.500MA JIEN C

Material number 265813
Earth-leakage Breaker 3pole; In=225A; 100/200/500mA; Icu/Ics=36/36kA at AC400V

FA-MCCB: Earth Leakage Circuit Breaker

SeriesWS-V SERIES - ELCB
TypeNV-S TYPE (STANDARD CLASS)
Rated Current (A)225
Current TypeAC
Number of Poles3
Rated Voltage (V)100-440
Rated Current Sensibility (mA)100/200/500

Product Dimensions & Weight

Depth (mm)92
Weight (kg)1.9
Width (mm)105
Height (mm)165

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UL/cULNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO