We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

DCMCB-C6/2

Material number 720607
6A; 2-pole DC MCB; C-curve; Icu = 10kA IEC947-2; 220V DC

FA-MDRC: MCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeDC MCBS
Rated Current (A)6
Rated Voltage (V)250
Current TypeDC
Number of Poles2
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)IEC 60947-2: 10KA
Compliant with Standard(s)IEC/EN 60947-2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)46

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO