MITSUBISHI ELECTRIC Changes for the Better

MCB-B10/3N

Material number 719660
10A; 3N pole; B-curve; MCB; Icu = 10kA EN60898 = 15kA EN60947-2; Pack Qty:4/40

FA-MDRC: MCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCB (B-CURVE)
Rated Current (A)10
Rated Voltage (V)400
Current TypeAC
Number of Poles3+N
Instantaneous TrippingTYPE B
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 10KA
Compliant with Standard(s)CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2, UL 1077

Product Dimensions & Weight

Depth (mm)80
Weight (kg)0.423
Width (mm)72
Height (mm)75.5

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO