MITSUBISHI ELECTRIC Changes for the Better

MCB-C25/2

Material number 719741
25A; 2 pole; C-curve; MCB; Icu = 10kA EN60898 = 15kA EN60947-2

FA-MDRC: MCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCB (C-CURVE)
Rated Current (A)25
Rated Voltage (V)400
Current TypeAC
Number of Poles2
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 10KA
Compliant with Standard(s)CSA-C22.2, EN 45545-2, IEC 61373, IEC/EN 60898, IEC/EN 60947-2

Product Dimensions & Weight

Depth (mm)80
Weight (kg)0.231
Width (mm)36
Height (mm)75.5

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)48
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)6

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO