We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

RCD-40/2/100mA - A

Material number 719908
2-pole; 1N RCCB; 40A; 100mA; Type A

FA-MDRC: RCD

SeriesMODULAR DIN RAIL COMPONENTS
TypeRCCB
Rated Current (A)40
Rated Voltage (V)230
Current TypeAC
Number of Poles2
Cycles with Rated Current4,000
Cycles without Rated Current20,000
Rated Current Sensibility (mA)100
Pulsating Current SensibilityAC AND PULSATING DC
Compliant with Standard(s)IEC/EN 61008

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)14

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO