MITSUBISHI ELECTRIC Changes for the Better
France

Q-Series Simple Motion Module; 4 Axes (SSCNET III/H)

FA-Servo-Motion: Motion Controller

SeriesMELSEC-Q SERIES
TypeSIMPLE MOTION MODULE
Number of Axes4
Program Capacity600
Program Capacity UnitPOSITIONING DATA / AXIS
Inputs4
Command InterfaceSSCNET III/H, SSCNET III

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,16

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1317-36-8, 2451-62-9, 1303-86-2, 872-50-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO