MITSUBISHI ELECTRIC Changes for the Better
France

PLC Q Series High Speed Counter module; 2 channel; 4Mpps

FA-MOD PLC: Counter Module

SeriesMELSEC-Q SERIES
TypeHIGH-SPEED COUNTER
Number of Channels2
Int. Current Consumption (A)0,53

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,16

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)70
Other paper (g)11
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO