Series | ASSISTA |
---|---|
Type | COLLABORATIVE |
Payload (kg) | 5 |
Installation Method | FLOOR, CEILING |
Speed (mm/s) | 1000 |
Repeatability (mm) | 0,05 |
Max. Reach Radius (mm) | 910 |
Operating Range J1 (deg) | 480 |
Operating Range J2 (deg) | 296 |
Operating Range J3 (deg) | 300 |
Operating Range J4 (deg) | 400 |
Operating Range J5 (deg) | 240 |
Operating Range J6 (deg) | 400 |
Environment specification | FOOD |
Controller Type | CR800 |
Protection Class | IP54 |
Power Supply 1 Phase (VAC) | 200-230 |
Width (mm) | 318 |
---|---|
Height (mm) | 734 |
Depth (mm) | 899 |
Weight (kg) | 32 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
Cardboard (g) | 10400 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 100 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 500 |
Dangerous Goods Class | 9 |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | UN3091 |