Repeatability (mm) | 0.025 |
---|---|
Operating Range J1 (deg) | 264 |
Series | RH-CRH SERIES |
Payload (kg) | 10 |
Controller Type | CR800-C2HD |
Installation Method | FLOOR |
Protection Class | IP20 |
Power Consumption (VA) | 1,500 |
Max. Reach Radius (mm) | 800 |
Operating Range J4 (deg) | 720 |
Operating Range J2 (deg) | 300 |
Type | SCARA |
Z Axis Stroke (mm) | 300 |
Environment specification | STANDARD |
Power Supply (VAC) | 1PHASE 200-230V |
CE | COMPLIANT |
---|
Dangerous Goods Class | 9 |
---|