MITSUBISHI ELECTRIC Changes for the Better
France

Robot teaching box colour/touchscreen with 15m cable for CR751 controller

FA-Robot: Teachingbox

TypeTFT
Display Size (Inch)6,5
TouchscreenYES
Cable Length (m)15
Controller TypeCR751

Product Dimensions & Weight

Depth (mm)114
Weight (kg)1,25
Width (mm)252
Height (mm)240

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)25

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B