Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage
Life Science
Power Industry
Water / Wastewater
Material handling
Packaging
Data Center
Aggregates
Machine Building
Competencies
Cloud computing
Energy Systems
Safety
Smart Condition Monitoring
Our Stories
Digital Manufacturing
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Human-Machine Interfaces (HMIs) - GOT
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
Line Scan Bar
Software Solutions
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
ICONICS Solutions Suite
SCADA (MAPS)
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Transition guidelines
Silverline products
Quality News
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Support
Support
Support Top
System Integrator Programme
Training
Knowledge Base
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
Events
Newsletter
White papers
Podcasts
Blog
FR
EN
EN
French
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage
Life Science
Power Industry
Water / Wastewater
Material handling
Packaging
Data Center
Aggregates
Machine Building
Competencies
Cloud computing
Energy Systems
Safety
Smart Condition Monitoring
Our Stories
Digital Manufacturing
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Human-Machine Interfaces (HMIs) - GOT
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
Line Scan Bar
Software Solutions
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
ICONICS Solutions Suite
SCADA (MAPS)
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Transition guidelines
Silverline products
Quality News
Quality News
Service
Service
Service Top
FA Integrated Selection Tool
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Support
Support
Support Top
System Integrator Programme
Training
Knowledge Base
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
Events
Newsletter
White papers
Podcasts
Blog
Products
ICO 24x7,Standard, Pure
GENESIS64
GENESIS64
Hyper Historian
AnalytiX
IoTWorX
ICO 24x7,Standard, Pure
Material number 741635
Support Option 24x7 for GENESIS v11 Standard, Pure
Visit our E-Shop
TECHNICAL INFORMATION
ADDITIONAL INFORMATION
ENVIRONMENTAL
FA-Software: ICONICS
Series
GENESIS V11
Type
PURE
Conformity
CE
NOT IN SCOPE
Product Packaging
Aluminum (g)
0
Others (g)
0
Styrofoam (g)
0
Cardboard (g)
0
Steel (g)
0
Glass (g)
0
Other plastic (g)
0
Wood (g)
0
Other paper (g)
0
Environmental
RoHS Compliance
NOT IN SCOPE
Dangerous Goods Class
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Home
Products
Software Solutions
ICONICS Solutions Suite
GENESIS64
ICO 24x7,Standard, Pure