Mitsubishi Electric’s CNC systems offer the suitable automation solution

For all machine designs – for jobshop, contract manufacturing, and large series production. They contribute to increase productivity for a wide variety of industries, such as Machine building, Automotive or Electronics. As global supplier of control systems, drives and motors for machine tools, we offer you a comprehensive service for all our products.

Product List

Advanced product lines take your machine to the next level.
High-gain servo/spindle drives, capable of fully enhancing drive system performance.
Nano-control compatible servo motor, well suited to various types of machines.
Next-generation spindle motor, equipped with high speed and high efficiency.

Software

NC Servo Selection

By selecting the machine configuration model and inputting the machine specifications, the optimal servo motor which is meeting the specifications can be selected.

Screen design: NC Designer2

We provide a development environment where the MTB can customize screens easily.

Training tool /customization support: NC Trainer2 / NC Trainer2 plus

NC Trainer2 plus supports customization development on all CNCs. This is an application for learning how to operate the CNC screen and machining programs on a computer without the CNC control unit or a special display unit.

NC parameter setup: NC Configurator2

NC parameters required for NC control and machine operation can be edited on a computer.

Servo adjustment: NC Analyzer2

Servo parameters can be adjusted automatically by measuring and analyzing the machine's characteristics.

Data transfer: NC Explorer

When a computer is connected with multiple CNCs via Ethernet, the CNC machining data file can be executed via the Windows Explorer on the PC.

Remote monitoring: NC Monitor2

Taking advantage of the network in a plant, CNC operation status can be monitored from a remote location.

Remote monitoring: Remote Monitor Tool (C70)

An identical NC display screen can be displayed on a personal computer. By connecting a personal computer to the NC unit, various data can be checked and set with the same HMI as the standard NC screen if necessary. The Remote Monitor Tool (C70) is free of charge.