We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

HK-KN1034BK

Material number 734069
Servomotor; HK-KN,series; 1 kW; Torque 3,2 Nm, max. 11,1 Nm; 400V; Brake; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHK-KN
Power Supply (V)400
Rated Capacity (kW)1
InertiaLOW INERTIA
Rated Torque (Nm)3.2
Maximum Torque (Nm)11.1
Rated Speed (rpm)3,000
Inertia (kg*cm2)1.81
BrakeYES
Shaft TypeKEY SHAFT
Current TypeAC
Encoder Resolution (p/rev)16,777,216
Maximum Speed (rpm)6,700
Protection ClassIP67
Encoder Type24-BIT

Product Dimensions & Weight

Depth (mm)177
Weight (kg)3.1
Width (mm)90
Height (mm)101.6

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO