Series | MELSERVO-JET |
---|---|
Type | HK-KN |
Power Supply (V) | 400 |
Rated Capacity (kW) | 0.1 |
Inertia | LOW INERTIA |
Rated Torque (Nm) | 0.32 |
Maximum Torque (Nm) | 1.1 |
Rated Speed (rpm) | 3,000 |
Inertia (kg*cm2) | 0.069 |
Brake | NO |
Shaft Type | KEY SHAFT |
Current Type | AC |
Encoder Resolution (p/rev) | 16,777,216 |
Maximum Speed (rpm) | 6,700 |
Protection Class | IP67 |
Encoder Type | 24-BIT |
Depth (mm) | 93 |
---|---|
Weight (kg) | 0.37 |
Width (mm) | 46 |
Height (mm) | 59.8 |
CE | COMPLIANT |
---|
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |