Series | MELSERVO-JET |
---|---|
Type | HK-SN |
Power Supply (V) | 400 |
Rated Capacity (kW) | 3.5 |
Inertia | MEDIUM INERTIA |
Rated Torque (Nm) | 11.1 |
Maximum Torque (Nm) | 33.4 |
Rated Speed (rpm) | 3,000 |
Inertia (kg*cm2) | 19.1 |
Brake | YES |
Shaft Type | KEY SHAFT |
Current Type | AC |
Encoder Resolution (p/rev) | 16,777,216 |
Maximum Speed (rpm) | 5,000 |
Protection Class | IP67 |
Encoder Type | 24-BIT |
Depth (mm) | 249 |
---|---|
Weight (kg) | 11 |
Width (mm) | 145 |
Height (mm) | 181.3 |
CE | COMPLIANT |
---|
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |