MITSUBISHI ELECTRIC Changes for the Better
France
TM-RFM is a high-rigidity rotary motor known for its exceptional torque and high-weight capacity capabilities. It offers reliable performance even in demanding applications. The motor comes in four outer diameter options: ø130 mm, ø180 mm, ø230 mm, and ø330 mm, providing flexibility to accommodate various application requirements. With a maximum speed of 500 r/min, it delivers powerful and precise rotary motion. The TM-RFM offers a range of rated torque options, from 2 Nm to 240 Nm, and a maximum torque capacity ranging from 6 Nm to 720 Nm. With its high rigidity and impressive torque capabilities, the TM-RFM is well-suited for applications that require robust and dependable rotary motion in high-load situations.