MITSUBISHI ELECTRIC Changes for the Better
France

MCB 4-pole, Rated current 100A, Operating characteristic C

FA-MCB: Miniature Circuit Breaker

SeriesWS-V SERIES - MCB
TypeBHW-T MINI. CIRCUIT BREAKER
Rated Current (A)100
Rated Voltage (V)415
Current TypeAC
Number of Poles4
Instantaneous TrippingTYPE C
Breaking Capacity (kA)10
Cycles with Rated Current4000
Cycles without Rated Current10000
Compliant with Standard(s)IEC 60898-1, IEC 60947-2

Product Dimensions & Weight

Depth (mm)73,5
Weight (kg)0,13
Width (mm)18
Height (mm)92,6

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)18
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO