Locations Worldwide
MyMitsubishi
Low-voltage Circuit Breakers
MCB Domestic Use
Low-voltage Circuit Breakers
Miniature Circuit Breakers (MCB) BH-D, BH-DN, BHW-T10
Residual Current Circuit Breakers (RCCB) BV-D, BVW-T
Residual Current Circuit Breakers with Overload Protection (RCBO) BV-DN
Standard: IEC61009 Breaking capacity: 4.5kA 230VAC Type of residual current: Type AC
Service
Downloads
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
MCB Domestic Use
Residual Current Circuit Breakers with Overload Protection (RCBO) BV-DN