MITSUBISHI ELECTRIC Changes for the Better
France

PLC Q Series MES-Module; SQL,ORACLE Support;100Mbaud 10/100Base-TX (RJ45), RS232

FA-MOD PLC: Information Module

SeriesMELSEC-Q SERIES
TypeMES INTERFACE MODULE

Product Dimensions & Weight

Width (mm)27,5
Height (mm)98
Depth (mm)90
Weight (kg)0,15

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)70
Other paper (g)11
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO